Double-Action Hinge (B-1118 / Stainless Steel)

Caution
Product Description
A spring hinge that automatically closes.
[Features]
· Adjustable torque.
· Materials: Leaves / stainless steel plate (SUS304); Cap color / brass; Shaft spring / steel wire.
· Surface finish: Brushed finish.
[Applications]
· Equipment for indoor use.
Torque Can Be Adjusted

B-1118-2 external appearance

B-1118-H-3 external appearance (for one-side open type)

B-1118 dimensional drawing (for both-side open type)

B-1118-H dimensional drawing (for one-side open type)
| Product No. | L1 | L2 | W1 | W2 | H1 | H2 | P | (P1) | (P2) | (P3) | (P4) | (P5) | N-ød | Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-1118-1 | 170 | 152 | 35 | 16.5 | 13 | 25 | 70 | 72 | 122 | 10 | 15.5 | 17.5 | 10-3.8 | 30 | 1,100 |
| B-1118-2 | 144 | 127 | 32 | 15.5 | 64 | 58 | 102 | 11 | 10 | 9.5 | 25 | 850 | |||
| B-1118-3 | 120 | 101 | 23 | 16.5 | 11 | 22 | 53.5 | 45 | 78 | 8.5 | 5.5 | 8-3.5 | 15 | 570 | |
| B-1118-4 | 97 | 77 | 21 | 14 | 51.5 | 34 | 56 | 7.5 | 8 | 10 | 440 |
| Product No. | Remarks | L | W1 | W2 | H1 | H2 | P1 | P2 | P3 | P4 | P5 | N-ød | Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| B-1118-H-1 | One-side open type | 152.5 | 52 | 35 | 13.5 | 25 | 73 | 123 | 17.5 | 15.5 | 10 | 10-3.8 | 30 | 600 |
| B-1118-H-2 | One-side open type | 126.5 | 47.5 | 31 | 13.5 | 25 | 58 | 102 | 9.5 | 10 | 11 | 25 | 500 | |
| B-1118-H-3 | One-side open type | 101.5 | 40 | 23 | 11.5 | 22 | 45.5 | 78.5 | 5 | 13.5 | 8-3.8 | 18 | 250 | |
| B-1118-H-4 | One-side open type | 76.5 | 34.5 | 21 | 11.5 | 22 | 34 | 56 | 8.5 | 7 | 12 | 200 |
Application Example And Torque Changing Method

Application example

Torque changing method
(1. Insert the torque adjustment pin into the hole and rotate to the right)

Torque changing method
(2. Remove the stopper and insert it into the desired torque hole.)

Torque changing method
(Finish by removing the torque adjustment pin)