1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Building-Use Long Hinge B-1808

Stainless Steel Building-Use Long Hinge B-1808
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Long hinge for construction machine, specially equipped vehicles, etc.

 
Part Number
B-1808-11
B-1808-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Product Code

฿ 2,362.00

CONTINUOUS HINGES 1 Piece(s) 40 Day(s) 10011649

฿ 2,033.00

CONTINUOUS HINGES 1 Piece(s) Same day 7011650

Loading...

  1. 1

Basic Information

Length L(mm) 1000 Flat Hinge Type Aluminum Long Hinges Material Stainless Steel Plate (SUS304)
Main Body Type Flat Hinges Surface Finish Fabric Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 6 Mounting Hole No