(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose butt hinge.
[Features]
· Materials: Stainless steel plate (SUS304).
· Surface finish: Mirror surface buffing.
· Choice of 10 sizes depending on the application.
[Applications]
· For port facilities / ships / vehicles / outdoor equipment / medical equipment / surface treatment equipment / marine equipment.
B-1027-19 external appearance
B-1027 both ends of shaft
B-1027 dimensional drawing
Product No. | L | P1 | P2 | P3 | N1 | N2 | Reference Door Mass When Using 2 pcs Vertically (kg) | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|
SUS / With Hole | SUS / Without Hole | SUS | SPCC | |||||||
B-1027-10 | B-1027-0 | 25 | 13 | 4 | 3 | 3 | 13 | 14 | ||
B-1027-11 | B-1027-1 | 30 | 16 | 4 | 3 | 4 | 16 | 17 | ||
B-1027-12 | B-1027-2 | 40 | 24 | 4 | 3 | 6 | 21 | 22 | ||
B-1027-13 | B-1027-3 | 50 | 30 | 4 | 3 | 7 | 26 | 28 | ||
B-1027-14 | B-1027-4 | 60 | 22 | 22 | 6 | 5 | 9 | 31 | 33 | |
B-1027-15 | B-1027-5 | 65 | 24 | 24 | 6 | 5 | 10 | 34 | 36 | |
B-1027-16 | B-1027-6 | 75 | 28 | 28 | 6 | 5 | 11 | 39 | 42 | |
B-1027-17 | B-1027-7 | 80 | 30 | 30 | 6 | 5 | 12 | 42 | 45 | |
B-1027-18 | B-1027-8 | 90 | 35 | 35 | 6 | 5 | 13 | 47 | 50 | |
B-1027-19 | B-1027-9 | 100 | 26 | 26 | 26 | 8 | 5 | 15 | 52 | 56 |
Part Number |
---|
B-1027-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Hole | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 59.00 | BUTT HINGES | 1 Piece(s) | Same day | 10 | 25 | No | No | 10623 |
Loading...
Flat Hinge Type | Standard Type | Width W(mm) | 32 | Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Main Body Type | Flat Hinges | Surface Finish | Mirror Surface Buff Polishing | Plate Thickness t(mm) | 1.5 |
Shaft Diameter φD(mm) | 3 |
Please check the type/dimensions/specifications of the part B-1027-0 in the Standard-Type Flat Hinge (B-1027 / Stainless Steel) series.
Part Number |
---|
B-1027-1 |
B-1027-10 |
B-1027-11 |
B-1027-12 |
B-1027-13 |
B-1027-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Hole | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 62.00 | 1 Piece(s) | 25 Day(s) | 10 | 30 | No | No | 10624 | ||
฿ 51.00 | 1 Piece(s) | Same day | 10 | 25 | Presence | Through Hole | 10613 | ||
฿ 55.00 | 1 Piece(s) | Same day | 10 | 30 | Presence | Through Hole | 10614 | ||
฿ 66.00 | 1 Piece(s) | Same day | 10 | 40 | Presence | Through Hole | 10615 | ||
฿ 74.00 | 1 Piece(s) | Same day | 10 | 50 | Presence | Through Hole | 10616 | ||
฿ 82.00 | 1 Piece(s) | Same day | 10 | 60 | Presence | Through Hole | 10617 |
How can we improve?
How can we improve?