1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Hinge for Stainless Steel Equipment B-1565

BUTT HINGES

Flat Hinge for Stainless Steel Equipment B-1565
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since there are many divisions, there is little deflection

 
Part Number
B-1565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 310.00

BUTT HINGES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 65 Flat Hinge Type Standard Type Width W(mm) 56
Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Fabric
Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 6 Mounting Hole One Side Through Hole
Product Code 12858

Please check the type/dimensions/specifications of the part B-1565 in the Flat Hinge for Stainless Steel Equipment B-1565 series.