1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Step Hinge for Equipment (B-1567 / Stainless Steel)

STEP HINGES

Step Hinge for Equipment (B-1567 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used by attaching at an angle suitable for the casing.
[Applications]
· Distribution boards / power distribution boards, measuring equipment, communications equipment.

 
Part Number
B-1567
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 256.00

STEP HINGES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 62 Width W(mm) 62 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 4 Mounting Hole One Side Through Hole Product Code 12859

Please check the type/dimensions/specifications of the part B-1567 in the Step Hinge for Equipment (B-1567 / Stainless Steel) series.