1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Leaf Hinge FB-1754 (FB-1754-3)

FREEZER HINGES

Stainless Steel Leaf Hinge FB-1754 (FB-1754-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Ideal for use in places where there may be damage from salt and chemical storage equipment.
· Demonstrates tough property even when the door is opened and closed violently.
· Left and right combination

 
Part Number
FB-1754-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOffset Height Product Code

฿ 3,504.00

FREEZER HINGES 1 Piece(s) 29 Day(s) 3061063

Loading...

  1. 1

Basic Information

Length L(mm) 80 Width W(mm) 200 Material Stainless Steel Casting (SUS304)
Main Body Type Leaf type Surface Finish Mirror Surface Buff Polishing Plate Thickness t(mm) 6
Shaft Diameter φD(mm) 7.6 Mounting Hole Through Hole

Please check the type/dimensions/specifications of the part FB-1754-3 in the Stainless Steel Leaf Hinge FB-1754 series.

Products with similar specification

Part Number
FB-1754-1
FB-1754-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOffset Height Product Code

฿ 2,698.00

1 Piece(s) 75 Day(s) 061061

฿ 2,904.00

1 Piece(s) Same day 2061062