1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Marine Hinge (B-1234 / Stainless Steel)

BUTT HINGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Marine Hinge (B-1234 / Stainless Steel)
  • Marine Hinge (B-1234 / Stainless Steel)
  • Marine Hinge (B-1234 / Stainless Steel)
  • Marine Hinge (B-1234 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose marine hinge.
[Features]
· Material: Leaves / stainless steel plate (SUS316); Shaft: stainless steel pin (SUS304)
· Surface finish: Tumble finishing
· Leaves made from highly corrosion-resistant SUS316 stainless steel.
[Applications]
· Ships, vehicles, communications equipment, measuring devices.

Marine Hinge With Excellent Corrosion Resistance

Stainless-Steel Marine Hinge B-1234: related images

B-1234 external appearance

Stainless-Steel Marine Hinge B-1234: related images

B-1234 dimensional drawing (countersink for 4-M4, operating range 270° or above)

Door height × Door width: 600 × 300, Door mass: 11 kg, Product mass: 52

Part Number
B-1234
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 206.00

BUTT HINGES 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Length L(mm) 50 Flat Hinge Type Standard Type Width W(mm) 54
Main Body Type Flat Hinges Surface Finish Barrel Grinding Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 4 Mounting Hole Through Hole Product Code 11625

Please check the type/dimensions/specifications of the part B-1234 in the Marine Hinge (B-1234 / Stainless Steel) series.