(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hinge that can be stopped midway.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· There is no metal powder or abnormal noise generated as there is no metal friction.
· The hinge torque is hardly affected by the ambient temperature.
· The initial set torque can be maintained for many years.
· Materials: Main body / cold rolled stainless steel plate (SUS304); Plug / polyacetal (POM).
· Surface finish: Gloss tumble finishing.
[Applications]
· For indoor equipment such as office equipment, household electrical appliances, furniture and control panels.
B-1109-0 external appearance
B-1109-3 external appearance
B-1109-0 dimensional drawing
B-1109-1 to 3 dimensional drawing
B-1109 series application example
B-1109 series application example
Product No. | L | W1 | W2 | (H1) | H2 | t | P1 | P2 | P3 | P4 | P5 | ød | N | X | Y | Rated Load Torque cN·m | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B-1109-0 | See the drawings | 7.5 | 44 | 539 ±20% | 195 | ||||||||||||
B-1109-1 | 50 | 22 | 22 | 12 | 5 | 2 | 14 | 14 | 40 | 17 | 17 | 4.2 | 6 | 4 | 23.7 | 147 ±15% | 55 |
B-1109-2 | 40 | 16 | 21 | 8.5 | 3.7 | 1.2 | 11 | 16 | 30 | - | 16 | 3.2 | 5 | 2 | 17.2 | 78.4 ±15% | 22 |
B-1109-3 | 30 | 15 | 20 | 7.5 | 3 | 10 | 15 | 20 | - | - | 4 | 2.5 | 14.2 | 29.4 ±15% | 14 |
Durability testing: 20,000 operations or more (at rated torque)
Operating temperature range: -10 to +45°C
B-1109-0; 294 to 589 cN·m
B-1109-1; 107 to 196 cN·m
B-1109-2; 39 to 98 cN·m
B-1109-3 / 9 to 49 cN·m
Mount with the shaft horizontal.
Do not use 3 or more on one cover.
Do not use lubricating oil, etc.
Part Number |
---|
B-1109-0 |
B-1109-1 |
B-1109-2 |
B-1109-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 891.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 90 | 82 | 2.5 | 11902 | ||
฿ 341.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 50 | 44 | 2 | 11805 | ||
฿ 244.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 40 | 37 | 1.2 | 11806 | ||
฿ 194.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 30 | 35 | 1.2 | 11807 |
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Barrel Grinding |
---|---|---|---|---|---|
Mounting Hole | Through Hole |
How can we improve?
How can we improve?