(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pin for repairing, pin-less hinges.
[Features]
· The E-type retaining ring is sold separately.
· Materials: Stainless steel rod (SUS304).
[Applications]
· Various types of pin-less hinge.
B-1099-1 external appearance
B-1099 dimensional drawing
Product No. | L1 | (L2) | t | øD1 | øD2 | d | Product Mass (g) |
---|---|---|---|---|---|---|---|
SUS | |||||||
B-1099-0 | 113 | 110 | 3 | 10 | 16 | 8 | 73 |
B-1099-1 | 113 | 110 | 3 | 8 | 14 | 7 | 47 |
B-1099-2 | 90 | 87 | 2 | 6 | 12 | 5 | 22 |
B-1099-3 | 80 | 77 | 2 | 5 | 10 | 4 | 14 |
B-1099-4 | 100 | 97 | 3 | 10 | 16 | 8 | 66 |
B-1099-5 | 100 | 97 | 3 | 8 | 14 | 7 | 43 |
B-1099-6 | 113 | 110 | 3 | 6 | 12 | 5 | 27 |
B-1099-7 | 100 | 97 | 3 | 6 | 12 | 5 | 25 |
B-1099-8 | 85 | 82 | 2 | 6 | 12 | 5 | 21 |
B-1099-9 | 70 | 67 | 2 | 6 | 12 | 5 | 17 |
B-1099-10 | 65 | 62 | 2 | 6 | 12 | 5 | 16 |
B-1099-11 | 60 | 57 | 2 | 6 | 12 | 5 | 15 |
B-1099-12 | 55 | 52 | 2 | 6 | 12 | 5 | 14 |
B-1099-13 | 85 | 82 | 2 | 5 | 10 | 4 | 14 |
B-1099-14 | 70 | 67 | 2 | 5 | 10 | 4 | 12 |
B-1099-15 | 65 | 62 | 2 | 5 | 10 | 4 | 11 |
B-1099-16 | 55 | 52 | 2 | 5 | 10 | 4 | 10 |
B-1099-17 | 50 | 47 | 2 | 5 | 10 | 4 | 9 |
B-1099-18 | 45 | 42 | 2 | 5 | 10 | 4 | 8 |
Part Number |
---|
B-1099-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Outer Diameter D1 (φ) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 51.00 | SLIP-JOINT HINGES | 1 Piece(s) | 35 Day(s) | - | 80 | φ5 | 10708 |
Loading...
Main Body Type | Special Type | Surface Finish | Fabric |
---|
Please check the type/dimensions/specifications of the part B-1099-3 in the Pin (B-1099 / Stainless Steel) series.
Part Number |
---|
B-1099-11 |
B-1099-12 |
B-1099-13 |
B-1099-4 |
B-1099-5 |
B-1099-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Outer Diameter D1 (φ) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 62.00 | 1 Piece(s) | 35 Day(s) | 10 | 60 | φ6 | 11612 | ||
฿ 60.00 | 1 Piece(s) | Same day | 10 | 55 | φ6 | 11613 | ||
฿ 62.00 | 1 Piece(s) | 35 Day(s) | 10 | 85 | φ5 | 11614 | ||
฿ 140.00 | 1 Piece(s) | 35 Day(s) | 10 | 100 | φ10 | 11605 | ||
฿ 105.00 | 1 Piece(s) | 35 Day(s) | 10 | 100 | φ8 | 11606 | ||
฿ 90.00 | 1 Piece(s) | 35 Day(s) | 10 | 113 | φ6 | 11607 |
How can we improve?
How can we improve?