1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Slide Hinge B-1864

Stainless Steel Slide Hinge B-1864
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,626.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel and has excellent corrosion resistance.
·When opening, the door opens out in front, so there is no damage to the main body.
· Door opening is 180°.
· For right / left use.
[Applications]
·For specially equipped vehicles, vibration equipment, and buses.

 
Part Number
B-1864-1-L
B-1864-1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReversed Product Code

฿ 1,626.00

SPECIAL HINGES 1 Piece(s) 29 Day(s) Left Type11854

฿ 1,626.00

SPECIAL HINGES 1 Piece(s) Same day Right Type12445

Loading...

  1. 1

Basic Information

Length L(mm) 118 Width W(mm) 133 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 2.5
Mounting Hole Through Hole