(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose slide hinge.
[Features]
· Materials: cold rolled stainless-steel plate (SUS304).
· Surface finish: polished.
· Stainless-steel construction with excellent corrosion resistance.
· Available with or without catch.
[Applications]
· Chemical storage cabinets, cabinets for ships.
B-1401-2-C external appearance
B-1401-1-C external appearance
B-1401-3 external appearance
B-1401-1 dimensional drawing
B-1401-1 dimensional drawing
Covering Amount A | 17 | 18 | 19 |
---|---|---|---|
Cutting Amount B | 3 | 4 | 5 |
Relationship between covering amount A and cutting amount B
Product No. | Remarks | Product Mass (g) |
---|---|---|
B-1401-1 | Without catch | 50 |
B-1401-1-C | With catch |
B-1401-2 dimensional drawing
B-1401-2 dimensional drawing
Covering Amount A | 12 | 13 | 14 |
---|---|---|---|
Cutting Amount B | 3 | 4 | 5 |
Relationship between covering amount A and cutting amount B
Product No. | Remarks | Product Mass (g) |
---|---|---|
B-1401-2 | Without catch | 50 |
B-1401-2-C | With catch |
B-1401-3 dimensional drawing
B-1401-3 dimensional drawing
Covering Amount A | 7 | 8 | 9 |
---|---|---|---|
Cutting Amount B | 3 | 4 | 5 |
Relationship between covering amount A and cutting amount B
Product No. | Remarks | Product Mass (g) |
---|---|---|
B-1401-3 | Without catch | 50 |
B-1401-3-C | With catch |
Part Number |
---|
B-1401-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Height (mm) | Product Code |
---|---|---|---|---|---|---|---|
฿ 377.00 | SPECIAL HINGES | 1 Piece(s) | 29 Day(s) | 22.5 | 11275 |
Loading...
Length L(mm) | 60 | Width W(mm) | 54 | Material | Stainless Steel Plate (SUS304) |
---|---|---|---|---|---|
Main Body Type | Back hinge / hidden hinge | Surface Finish | Polishing | Mounting Hole | Through Hole |
Please check the type/dimensions/specifications of the part B-1401-2 in the Stainless-Steel Slide Hinge (100° Open) B-1401 series.
Part Number |
---|
B-1401-1 |
B-1401-1-C |
B-1401-2-C |
B-1401-3 |
B-1401-3-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Height (mm) | Product Code |
---|---|---|---|---|---|---|
฿ 351.00 | 1 Piece(s) | Same day | 17.5 | 11273 | ||
฿ 377.00 | 1 Piece(s) | 29 Day(s) | 17.5 | 11274 | ||
฿ 394.00 | 1 Piece(s) | 29 Day(s) | 22.5 | 11276 | ||
฿ 391.00 | 1 Piece(s) | 29 Day(s) | 275 | 11280 | ||
฿ 405.00 | 1 Piece(s) | 29 Day(s) | 27.5 | 11281 |
How can we improve?
How can we improve?