(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose hinge with spring.
[Features]
· Stainless steel construction with excellent corrosion-resistance.
· Choice of 4 sizes depending on the application.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Gloss tumble finishing.
[Applications]
· For various types of doors.
B-1046-1 external appearance
B-1046-4 external appearance
B-1046 dimensional drawing
B-1046 dimensional drawing
B-1046 dimensional drawing
Product No. | Reference Load Torque (cN·m) Torque Tolerance | |
---|---|---|
90° | 180° | |
B-1046-1 | 11 | 6.7 |
B-1046-2 | 14 | 8.1 |
B-1046-3 | 6 | 3.8 |
B-1046-4 | 2.2 | 1.4 |
Product No. | L | W | t | P1 | P2 | øD1 | (øD2) | Door Mass When Using 2 Pcs Vertically (kg) | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS | Ti | SUS | SPCC | Ti | SUS | SPCC | |||||||
B-1046-1 | 51 | 38 | 1.5 | 1.5 | 1.6 | 25 | 32 | 3 | 6.5 | 6 | 18 | 30 | 35 |
B-1046-2 | 38 | 32 | 1.5 | 1.5 | 1.6 | 20 | 26 | 3 | 6.5 | 4 | 11 | 19 | 20 |
B-1046-3 | 25 | 32 | 1.2 | 1.2 | 1.2 | 20 | 14 | 3 | 5.8 | 2 | 6 | 10 | 10 |
B-1046-4 | 20 | 14 | - | 0.5 | 0.5 | - | - | 1 | 2.2 | 1 | - | 1.5 | 1.5 |
Part Number |
---|
B-1046-1 |
B-1046-2 |
B-1046-3 |
B-1046-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Mounting Hole | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 51 | 38 | 1.5 | 3 | Through Hole | 10638 | ||
฿ 59.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 38 | 32 | 1.5 | 3 | Through Hole | 10639 | ||
฿ 45.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 25 | 32 | 1.2 | 3 | Through Hole | 10640 | ||
฿ 37.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 20 | 14 | 0.5 | 1 | No Hole | 10641 |
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Barrel Grinding |
---|
How can we improve?
How can we improve?