(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hinge that can be stopped midway.
[Features]
· A built-in spring reduces the weight of the cover.
· As the cover can be held at the desired angle, it helps prevent accidental pinching of fingers.
· The holding torque can be adjusted even after mounting via the adjustment nut.
· It replaces the damper and enables you to effectively utilize space.
· Materials: Main body / cold rolled stainless steel plate (SUS304); shaft cover / polyacetal (POM).
[Applications]
· Heavy covers on inspection / measuring devices, environmental equipment, freezers and refrigerators, etc.
B-1346-1 external appearance
B-1346-2 external appearance
B-1346-0 dimensional drawing
B-1346-1, B-1346-2 dimensional drawing
Product No. | (L1) | L2 | L3 | (L4) | W | P1 | P2 | H1 | H2 | t1 | t2 | d | θ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B-1346-0 | See the drawings | ||||||||||||
B-1346-1 | 201 | 180 | 172.5 | 18 | 70 | 20 | 65 | 28 | 15.5 | 2.5 | 2.5 | 6.5 | 85 |
B-1346-2 | 108 | 89 | 82 | 14.5 | 24 | 2 | 2.5 | 5.5 | 100 |
Product No. | Retaining Torque Adjustment Range N·m | Maximum Spring Torque N·m | Door Length L (mm): Weight W (kg) Reference Example | Reference Door Weight Moment N·m | Product Mass (g) |
---|---|---|---|---|---|
B-1346-0 | 0 to 9.8 | 49 | 600:30 | 80 to 98 | 1,720 |
B-1346-1 | 0 to 4.9 | 11.8 | 500:10 | 15 to 30 | 580 |
B-1346-2 | 0 to 3.9 | 3.9 | 400:5 | 3 to 10 | 240 |
Part Number |
---|
B-1346-0 |
B-1346-1 |
B-1346-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,581.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 258 | 90 | 3 | 13317 | ||
฿ 2,130.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 201 | 70 | 2.5 | 13318 | ||
฿ 930.00 | TORQUE HINGES | 1 Piece(s) | Same day | 10 | 108 | 70 | 2 | 13285 |
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Barrel Grinding |
---|---|---|---|---|---|
Mounting Hole | Through Hole |
How can we improve?
How can we improve?