1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel U-Shaped Back Hinge, Type 1 B-1531

CONCEALED HINGES

Stainless Steel U-Shaped Back Hinge, Type 1 B-1531
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy installation to housing with the hinge of insertion and removal type.
[Applications]
·For switchboards / power distribution boards, , measuring instruments, and communication equipment.

 
Part Number
B-1531
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 295.00

CONCEALED HINGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length L(mm) 60 Width W(mm) 28 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 3
Shaft Diameter φD(mm) 5 Mounting Hole No Product Code 12842

Please check the type/dimensions/specifications of the part B-1531 in the Stainless Steel U-Shaped Back Hinge, Type 1 B-1531 series.