(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinge
· Material: Stainless steel plate (SUS304)
· Surface finish: Fabric
Material | Stainless Steel Plate (SUS304) | Main Body Type | Back hinge / hidden hinge | Surface Finish | Fabric |
---|---|---|---|---|---|
Mounting Hole | No |
Please check the type/dimensions/specifications of the part B-1520-B-2 in the Stainless Steel L-Shaped Concealed Hinge (3-Tube) B-1520-B series.
Part Number |
---|
B-1520-B-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | 1 Piece(s) | Same day | 10 | 60 | 17 | 2 | 5 | 12769 |
How can we improve?
How can we improve?