1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel L-Shaped Concealed Hinge (2-Tube) B-1522-A

CONCEALED HINGES

Stainless Steel L-Shaped Concealed Hinge (2-Tube) B-1522-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
· <Common items>
· Body type: Rear Hinge, Concealed Hinge
· Length L (mm): 70
· Material: Stainless steel plate (SUS304)
· Surface finish: Fabric
· Width W (mm): 22
· Plate thickness t (mm): 4

 
Part Number
B-1522-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 504.00

CONCEALED HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 104 Width W(mm) 29 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 8 Mounting Hole No Product Code 12976

Please check the type/dimensions/specifications of the part B-1522-A in the Stainless Steel L-Shaped Concealed Hinge (2-Tube) B-1522-A series.