(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Suitable as a concealed hinge for power distribution boards, control panels and other waterproof boards.
Part Number |
---|
B-1520-A-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Full Length (mm) | H1 (mm) | H2(SUS) (mm) | H2(SPCC) (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 163.00 | CONCEALED HINGES | 1 Piece(s) | Same day | 10 | 40 | 17 | 45 | 15 | 5.0 | 4.8 | 2 | 5 | 12767 |
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Back hinge / hidden hinge | Surface Finish | Fabric |
---|---|---|---|---|---|
Mounting Hole | No |
Please check the type/dimensions/specifications of the part B-1520-A-1 in the Stainless Steel L-Shaped Concealed Hinge (2-Tube), B-1520-A series.
Part Number |
---|
B-1520-A-2 |
B-1520-A-3 |
B-1520-A-4 |
B-1520-A-5 |
B-1520-A-6 |
B-1520-A-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Full Length (mm) | H1 (mm) | H2(SUS) (mm) | H2(SPCC) (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.00 | 1 Piece(s) | Same day | 10 | 60 | 17 | 65 | 15 | 5.0 | 4.8 | 2 | 5 | 12768 | ||
฿ 213.00 | 1 Piece(s) | Same day | 10 | 60 | 19 | 70 | 16 | 5.9 | 5.7 | 3 | 6 | 12770 | ||
฿ 279.00 | 1 Piece(s) | 29 Day(s) | - | 80 | 19 | 85 | 16 | 5.9 | 5.7 | 3 | 6 | 12771 | ||
฿ 271.00 | 1 Piece(s) | 29 Day(s) | - | 80 | 21 | 85 | 15 | 4.9 | 4.7 | 3 | 6 | 12774 | ||
฿ 279.00 | 1 Piece(s) | 29 Day(s) | 10 | 80 | 21 | 85 | 18 | 4.9 | 4.7 | 3 | 6 | 12776 | ||
฿ 279.00 | 1 Piece(s) | 29 Day(s) | 10 | 80 | 21 | 85 | 18 | 7.0 | 6.7 | 3 | 6 | 12780 |
How can we improve?
How can we improve?