1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel 3-Tube Round Hinge Pin B-1097 (B-1097-0)

SLIP-JOINT HINGES

Stainless Steel 3-Tube Round Hinge Pin B-1097 (B-1097-0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
· <Common items>
· Body type: Special type
· Surface finish: Fabric

 
Part Number
B-1097-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code

฿ 484.00

SLIP-JOINT HINGES 1 Piece(s) 35 Day(s) 101021810697

Loading...

  1. 1

Basic Information

Main Body Type Special Type Surface Finish Fabric

Please check the type/dimensions/specifications of the part B-1097-0 in the Stainless Steel 3-Tube Round Hinge Pin B-1097 series.

Products with similar specification

Part Number
B-1097-1
B-1097-2
B-1097-3
B-1097-4
B-1097-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Product Code

฿ 376.00

1 Piece(s) Same day 10941610698

฿ 283.00

1 Piece(s) 75 Day(s) 10821410699

฿ 213.00

1 Piece(s) 29 Day(s) 10751210700

฿ 388.00

1 Piece(s) 29 Day(s) 10941411601

฿ 210.00

1 Piece(s) 29 Day(s) 10601211602