1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel 150° Open 4-Axis Hinge B-1405

SPECIAL HINGES

Stainless Steel 150° Open 4-Axis Hinge B-1405
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,639.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· The door which can not be fitted with conventional single shaft hinges may protrude

 
Part Number
B-1405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,639.00

SPECIAL HINGES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 87 Width W(mm) 60 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Electrolytic Polishing Plate Thickness t(mm) 3.5
Mounting Hole Through Hole Product Code 12702

Please check the type/dimensions/specifications of the part B-1405 in the Stainless Steel 150° Open 4-Axis Hinge B-1405 series.