1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Server Rack Hinge B-141-1

SLIP-JOINT HINGES

Server Rack Hinge B-141-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hidden mounting screws provide excellent security.
· Sliding part has excellent wear resistance (press fit copper pipe into shaft part, with washer).
· Left and right combination

 
Part Number
B-141-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 550.00

SLIP-JOINT HINGES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 90 Width W(mm) 19.5 Material Zinc Alloy (ZDC)
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Simple Removable Type Surface Finish Chrome Plating
Reversed Left/Right Combination Type Plate Thickness t(mm) 3 Shaft Diameter φD(mm) 7
Mounting Hole Through Hole Product Code 13006

Please check the type/dimensions/specifications of the part B-141-1 in the Server Rack Hinge B-141-1 series.