1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Corner Slip-Joint Hinge FB-718

FREEZER HINGES

Corner Slip-Joint Hinge FB-718
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose type that is easy to use and has depth. Sturdy and durable construction.
Comes with a nylon washer that makes operation very smooth. For both left hand and right hand use.

 
Part Number
FB-718
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 833.00

FREEZER HINGES 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 100 Width W(mm) 25 Material Zinc Alloy (ZDC)
Main Body Type Detachable Hinges Surface Finish Chrome Plating Plate Thickness t(mm) 10
Mounting Hole Through Hole Product Code 61019

Please check the type/dimensions/specifications of the part FB-718 in the Corner Slip-Joint Hinge FB-718 series.