1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Lift Hinge FB-744

Corner Lift Hinge FB-744
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents growth of bacteria and mold.
· We focused on hygiene and ease of cleaning.
· Installation of corner hinge FB-611 is compatible with FB-655 (FB-744-1).
· Sliding-up type automatically closes the door within 120° of opening.
· When opened more than 180°, it remains in the opened state.
· Right and left dual use type (recombination can be easily rearranged simply by changing the direction of the fixed cam)

 
Part Number
FB-744-0
FB-744-1
FB-744-1-NLH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Ruffling Product Code

฿ 581.00

FREEZER HINGES 1 Piece(s) 29 Day(s) 1843414.5Presence61529

฿ 407.00

FREEZER HINGES 1 Piece(s) 29 Day(s) 1582813Presence61519

฿ 446.00

FREEZER HINGES 1 Piece(s) 29 Day(s) 1582813No61525

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Type
Surface Finish Baked Paint Mounting Hole Through Hole