1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Corner Hinge FB-613

Corner Hinge FB-613
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Ambidextrous type. [Applications]·For kitchen equipment, medical equipment, etc.

 
Part Number
FB-613-0
FB-613-1
FB-613-2
FB-613-3
FB-613-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Plate Thickness t
(mm)
Product Code

฿ 620.00

FREEZER HINGES 1 Piece(s) Same day 100561118

฿ 659.00

FREEZER HINGES 1 Piece(s) 25 Day(s) 127561010

฿ 697.00

FREEZER HINGES 1 Piece(s) 40 Day(s) 1271161011

฿ 813.00

FREEZER HINGES 1 Piece(s) 90 Day(s) 1271761012

฿ 833.00

FREEZER HINGES 1 Piece(s) 40 Day(s) 1272761085

Loading...

  1. 1

Basic Information

Width W(mm) 17.5 Material Zinc Alloy (ZDC) Main Body Type Special Type
Surface Finish Chrome Plating Mounting Hole Through Hole