1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Corner Hinge FB-611

Corner Hinge FB-611
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Once the door opens the built-in cam automatically raises.
· Automatically closes the door when it is opened 120° or less.
· Horizontal rotation beyond that (FB-611· FB-611-H).
· Open door within 60° automatically closes, holds door open at 90°.
· (FB-611-S).
· The door automatically returns to 90° position from open door position between 90° and 120°.
· (FB-611-S).
· Theft prevention function that cannot be withdrawn when closed (FB-611-H, FB-611-S).
· Left and right combination

 
Part Number
FB-611
FB-611-H
FB-611-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Product Code

฿ 1,433.00

FREEZER HINGES 1 Piece(s) Same day 16228.51261008

฿ 1,375.00

FREEZER HINGES 1 Piece(s) 29 Day(s) 16228.51761502

฿ 1,259.00

FREEZER HINGES 1 Piece(s) Same day 140261061506

Loading...

  1. 1

Basic Information

Main Body Type Special Type Material Zinc Alloy (ZDC) Surface Finish Chrome Plating
Mounting Hole Through Hole