1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Click Hinge (B-845 / Zinc Alloy)

TORQUE HINGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Click Hinge (B-845 / Zinc Alloy)
  • Click Hinge (B-845 / Zinc Alloy)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unlike the stay type, it does not take up space.
· Click on the stainless steel ball at 90° intervals.
· Easy to install on surface type.
[Applications]
· Hat racks and refrigerators for buses and trains.

 
Part Number
B-845
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 600.00

TORQUE HINGES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 75 Width W(mm) 20 Material Zinc Alloy (ZDC)
Main Body Type Special Type Surface Finish Chrome Plating Mounting Hole Through Hole
Product Code 11677

Please check the type/dimensions/specifications of the part B-845 in the Click Hinge (B-845 / Zinc Alloy) series.