(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A type of hinge that hides the hinge part.
[Features]
· Choice of 2 sizes, large or small.
· Materials: cold rolled steel plate (SPCC).
· Surface finish: plain.
[Applications]
· Ideal for use as a hinge in fuseboxes, control panels, or other waterproof-type panels.
B-540-1 reference mounting example
B-540-2 reference mounting example
Product No. | L1 | L2 | W1 | W2 | W3 | H1 | H2 | t | (øD) | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
SPCC | ||||||||||
B-540-1 (BA-80-1) | 65 | 60 | 18.5 | 17 | ø10 | 23 | 15 | 2 | 9 | 99 |
B-540-2 (BA-80-2) | 85 | 70 | 22.5 | 20 | □13 | 24 | 11 | 3.2 <3.0> | 11.5 <11.1> | 167 |
Part Number |
---|
B-540-1(BA-80-1) |
B-540-2(BA-80-2) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 88.00 | CONCEALED HINGES | 1 Piece(s) | 29 Day(s) | 10 | 60 | 18.5 | 2 | 11785 | ||
฿ 130.00 | CONCEALED HINGES | 1 Piece(s) | 29 Day(s) | 10 | 70 | 22.5 | 3.2 | 11786 |
Loading...
Material | Cold rolled steel plate (SPCC) | Main Body Type | Back hinge / hidden hinge | Surface Finish | Fabric |
---|---|---|---|---|---|
Shaft Diameter φD(mm) | 5 | Mounting Hole | No |
How can we improve?
How can we improve?