(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a type of hinge that hides the hinge part.
[Features]
·Materials: Cold rolled steel plate (SPCC).
·Surface finishing: material.
·The winding direction can be selected from left and right.
[Applications]
·Ideal as a concealed hinge for power distribution boards, control panels and other waterproof boards.
B-520-A dimensional drawing
B-520-A reference mounting example
Curling direction (B-520-A-1, B-520-A-2)
Curling direction (B-520-A-3, B-520-A-4, B-520-A-5, B-520-A-6, B-520-A-7)
Product No. | L1 | L2 | L3 | W | H1 | (H2) | t | øD1 | øD2 | (øD3) | d (Product No.) | Product Mass (g) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | SUS | SPCC | |||||||
B-520-A-1 (BA-1) | 45 | 45 | 20 | 20 | 17 | 15 | 5.0 | 4.8 | 2.0 | 2.3 | 5 | 12 | 9.4 | 9.8 | 4 (B-1024-4) | 37 | 39 |
B-520-A-2 (BA-3) | 65 | 65 | 30 | 30 | 17 | 15 | 5.0 | 4.8 | 2.0 | 2.3 | 5 | 12 | 9.4 | 9.8 | 4 (B-1024-4) | 53 | 58 |
B-520-A-3 (BA-7) | 70 | 65 | 20 | 40 | 19 | 16 | 5.9 | 5.7 | 3.0 | 3.2 | 6 | 14 | 12.2 | 12.6 | 5 (B-1024-5) | 85 | 87 |
B-520-A-4 (BA-9) | 85 | 85 | 40 | 40 | 19 | 16 | 5.9 | 5.7 | 3.0 | 3.2 | 6 | 14 | 12.2 | 12.6 | 5 (B-1024-5) | 107 | 112 |
B-520-A-5 (BA-14) | 85 | 85 | 40 | 40 | 21 | 15 | 4.9 | 4.7 | 3.0 | 3.2 | 6 | 14 | 12.2 | 12.6 | 5 (B-1024-5) | 109 | 113 |
B-520-A-6 (BA-16) | 85 | 85 | 40 | 40 | 21 | 18 | 4.9 | 4.7 | 3.0 | 3.2 | 6 | 14 | 12.2 | 12.6 | 5 (B-1024-5) | 112 | 116 |
B-520-A-7 (BA-20) | 85 | 85 | 40 | 40 | 21 | 18 | 7.0 | 6.7 | 3.0 | 3.2 | 6 | 14 | 12.2 | 12.6 | 5 (B-1024-5) | 112 | 116 |
Part Number |
---|
B-520-A-1(BA-1) |
B-520-A-3(BA-7) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Material | Surface Finish | H1 (mm) | H2(SPCC) (mm) | Plate Thickness t (mm) | Shaft Diameter φD1 | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69.00 | CONCEALED HINGES | 1 Piece(s) | 25 Day(s) | 10 | - | - | [Brass] Brass Press-Casting | [Zinc Plating] Zinc Plating | 15 | 4.8 | 2.3 | 5 | 11689 | ||
฿ 90.00 | CONCEALED HINGES | 1 Piece(s) | Same day | 10 | - | - | [Brass] Brass Press-Casting | [Zinc Plating] Zinc Plating | 16 | 5.7 | 3.2 | 6 | 11692 |
Loading...
Main Body Type | Back hinge / hidden hinge | Mounting Hole | No |
---|
How can we improve?
How can we improve?