1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Bend Back Hinge B-521

CONCEALED HINGES

L-Bend Back Hinge B-521
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Same size also available in stainless steel. Refer to B-1521

 
Part Number
B-521-1(BA-71)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 129.00

CONCEALED HINGES 1 Piece(s) 25 Day(s) 10

Loading...

  1. 1

Basic Information

Length L(mm) 70 Width W(mm) 22 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Fabric Plate Thickness t(mm) 3.2
Shaft Diameter φD(mm) 8 Mounting Hole No Product Code 11779

Please check the type/dimensions/specifications of the part B-521-1(BA-71) in the L-Bend Back Hinge B-521 series.