1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Pipe Machined Hinge B-543-B

3-Pipe Machined Hinge B-543-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 111.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It can be bent and used according to the structure and application of the board.

 
Part Number
B-543-B-1(BA-58-2)
B-543-B-2(BA-60-5)
B-543-B-3(BA-59-3)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD1 Product Code

฿ 111.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 80603.2611759

฿ 162.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 921104811772

฿ 168.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 921504611765

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form
Surface Finish Fabric Reversed Left/Right Combination Type Mounting Hole No