1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Tube Round Precision Pivot Pin (B-97 / Steel) (B-97-0)

SLIP-JOINT HINGES

Three-Tube Round Precision Pivot Pin (B-97 / Steel) (B-97-0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Same size also available in stainless steel. See B-1097.

 
Part Number
B-97-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L1
(mm)
Outer Diameter D1
(φ)
Product Code Shaft Diameter φD3

฿ 155.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 10102181022710

Loading...

  1. 1

Basic Information

Material Carbon Steel Pipe for Mechanical Structure Main Body Type Special Type Surface Finish Fabric
Mounting Hole No

Please check the type/dimensions/specifications of the part B-97-0 in the Three-Tube Round Precision Pivot Pin (B-97 / Steel) series.

Products with similar specification

Part Number
B-97-1
B-97-2
B-97-3
B-97-4
B-97-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLength L1
(mm)
Outer Diameter D1
(φ)
Product Code Shaft Diameter φD3

฿ 117.00

1 Piece(s) Same day -9416102288

฿ 101.00

1 Piece(s) Same day -8214102296

฿ 86.00

1 Piece(s) Same day -7512102305

฿ 109.00

1 Piece(s) 29 Day(s) 109414115816

฿ 86.00

1 Piece(s) 25 Day(s) 106012115825