1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Tube Square Hinge Pin B-970

3-Tube Square Hinge Pin B-970
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Same size also available in stainless steel. See B-1970

 
Part Number
B-970-0
B-970-1
B-970-2
B-970-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Shaft Diameter φD
(mm)
Product Code

฿ 223.00

SLIP-JOINT HINGES 1 Piece(s) Same day 10102181010537

฿ 157.00

SLIP-JOINT HINGES 1 Piece(s) Same day 109416810538

฿ 140.00

SLIP-JOINT HINGES 1 Piece(s) Same day 108214610539

฿ 120.00

SLIP-JOINT HINGES 1 Piece(s) 29 Day(s) 107512510540

Loading...

  1. 1

Basic Information

Material Carbon Steel Pipe for Mechanical Structure Main Body Type Special Type Surface Finish Fabric
Mounting Hole No