(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compared to hex sockets, it tightens well even if the fit is shallow, it tightens well in any posture compared to the cross hole, and workability is greatly improved.
Part Number |
---|
050003016 |
050012025 |
050012030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 7.35 | NNS TORX CAP BOLT | 1 Piece(s) | 3 Day(s) | 10 | 3 | 16 | 0.5 | ||
฿ 38.32 | NNS TORX CAP BOLT | 1 Piece(s) | 3 Day(s) | 10 | 12 | 25 | 1.75 | ||
฿ 38.32 | NNS TORX CAP BOLT | 1 Piece(s) | 3 Day(s) | 10 | 12 | 30 | 1.75 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SCM435 | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard | Strength Class (Steel) | 12.9 |
Screw Type | Complete thread | Plated finish | Acceptable |
How can we improve?
How can we improve?