1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4-Way Solenoid Valve Pilot 5 Port Valve BN-7V Series (BN-7V43-8-G-E200)

NHK SOLENOID AIR VALVE

4-Way Solenoid Valve Pilot 5 Port Valve BN-7V Series (BN-7V43-8-G-E200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact type with great performance.

Part Number
BN-7V43-8-G-E200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Plumbing Thread Nominal Pipe Connection Dia. (Exhaust valve) Effective Sectional Area
(mm2)

฿ 3,644.58

NHK SOLENOID AIR VALVE 1 Piece(s) 10 Day(s) AC200[1/4] 1/4Rc1/818

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-Port
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single Solenoid
Switching Type 2-position pressure Status at Power Off Self-reset(spring return) Pipe Port Type Rc(R)
Plumbing Direct piping Driving Type Pilot-Operated Poppet Seal Type Standard
Pressure Rating(MPa) 0.2 to 0.7 Pilot Air Supply Internal Solenoid Form Grommet
Operating Pressure(MPa) 0.2~0.7 Applicable Fluids Air

Please check the type/dimensions/specifications of the part BN-7V43-8-G-E200 in the 4-Way Solenoid Valve Pilot 5 Port Valve BN-7V Series series.

Products with similar specification

Part Number
BN-7V43-10-G-E200
BN-7V43-8-G-E100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage Plumbing Thread Nominal Pipe Connection Dia. (Exhaust valve) Effective Sectional Area
(mm2)

฿ 4,850.86

1 Piece(s) 14 Day(s) AC200[3/8] 3/8Rc3/835

฿ 3,644.58

1 Piece(s) 12 Day(s) AC100[1/4] 1/4Rc1/818