1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bellows N series for guide

NBL GUIDE BELLOWS N

Bellows N series for guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,683.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Standardized into 8 types of sizes.
· Available in a neoprene cross (black) and a heat-resistant glass cross (gray).
· Individual heat-resistant glass cross units can be used at temperatures of between -20 to 180°C.
· This product uses PVC, and is used in environments with temperatures of 50°C.
· We also supply parts where intermediate plates (PVC) have been applied as guide rails.

 
Part Number
N70-500-S-IKO-LWH30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,683.00

NBL GUIDE BELLOWS N 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Type_01 Bellows Nominal MAX Length(mm) 500 Sheet Winding Length(mm) 97
Main Body Material(mm) Standard Neoprene Cloth Total width(mm) 70 Intermediate plate specification symbol for guide IKO-LWH30

Please check the type/dimensions/specifications of the part N70-500-S-IKO-LWH30 in the Bellows N series for guide series.