1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Guide Bellows for N Series, Optional L Type Bracket, Individual Unit

NBL GUIDE BELLOWS N

Guide Bellows for N Series, Optional L Type Bracket, Individual Unit
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 995.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Slide units with spacer are available. Process the mounting holes to match the other side.
· Mold fittings for fastening rail end are available.

 
Part Number
L60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 995.95

NBL GUIDE BELLOWS N 1 Piece(s) Available 30 Day(s) 10

Loading...

  1. 1

Basic Information

Type_01 Bellows Total width(mm) 60 Mounting Dimension(mm) 35
Mounting Hole Pitch F 30