1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift Type Safety Valve AL-24/AL-24F Series (Part Number)

Lift Type Safety Valve AL-24/AL-24F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,212.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• As the valve box is made from bronze and the valve seat from stainless steel, there is no need to worry about rust.
• Also works reliably because there are no sliding parts in the diaphragm.
• Settable pressure range is wide from 0.1 to 0.7 MPa for one spring. Further, the handle type comes with an adjustment screw. As a wing nut is used as the lock nut, the pressure can be easily changed.
• Even with continuous operation, opening and closing is smooth for accurate liquid discharge according to the set pressure.
• In addition, stable operations from small flow rates to large flow rates can be obtained.
• Depending on the specifications, the diaphragm and valve body material can be chosen from combinations of NBR and FKM (fluorine rubber).
• Can be mounted in any position: vertical, horizontal, up, and down.

Part Number
AL-24-0.1-15A
AL-24-0.1-20A
AL-24-0.1-25A
AL-24-0.2-15A
AL-24-0.2-20A
AL-24-0.2-25A
AL-24-0.3-15A
AL-24-0.3-20A
AL-24-0.3-25A
AL-24-0.4-15A
AL-24-0.4-20A
AL-24-0.4-25A
AL-24-0.5-15A
AL-24-0.5-20A
AL-24-0.5-25A
AL-24-0.6-15A
AL-24-0.6-20A
AL-24-0.6-25A
AL-24-0.7-15A
AL-24-0.7-20A
AL-24-0.7-25A
AL-24F-0.1-15A
AL-24F-0.1-25A
AL-24F-0.2-15A
AL-24F-0.2-20A
AL-24F-0.2-25A
AL-24F-0.3-15A
AL-24F-0.3-20A
AL-24F-0.3-25A
AL-24F-0.4-15A
AL-24F-0.4-20A
AL-24F-0.4-25A
AL-24F-0.5-15A
AL-24F-0.5-20A
AL-24F-0.5-25A
AL-24F-0.6-15A
AL-24F-0.6-20A
AL-24F-0.6-25A
AL-24F-0.7-15A
AL-24F-0.7-20A
AL-24F-0.7-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Max. Fluid Temperature
(℃)
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.1

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.1

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.1

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.2

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.2

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.2

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.3

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.3

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.3

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.4

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.4

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.4

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.5

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.5

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.5

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.6

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.6

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.6

฿ 6,212.19

YTK VALVE 1 Piece(s) 9 Day(s) Water601/2B(15A)1/2B(15A)0.7

฿ 6,612.96

YTK VALVE 1 Piece(s) 9 Day(s) Water603/4B(20A)3/4B(20A)0.7

฿ 7,013.72

YTK VALVE 1 Piece(s) 9 Day(s) Water601B(25A)1B(25A)0.7

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.1

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.1

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.2

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.2

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.2

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.3

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.3

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.3

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.4

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.4

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.4

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.5

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.5

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.5

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.6

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.6

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.6

฿ 8,792.00

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201/2B(15A)1/2B(15A)0.7

฿ 9,318.10

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1203/4B(20A)3/4B(20A)0.7

฿ 9,819.05

YTK VALVE 1 Piece(s) 9 Day(s) Water / Oil1201B(25A)1B(25A)0.7

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Max. Applicable Pressure(MPa) 0.11~1 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.1~0.7