1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve for Water Supply, GD-56R-80 Series

YTK VALVE

Pressure Reducing Valve for Water Supply, GD-56R-80 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,056.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Built-in backflow prevention function, negative pressure operation function, pressure balance function, automatic return water drain stopper and strainer; used mainly in hot water heat exchangers.

[Features]
· The pressure-balancing valve mechanism ensures that the pressure on the secondary side is kept constant without being affected by pressure on primary side.
· Maintenance and inspection are easy as the strainer, check valve, and strainer cap can be removed without using tools.
· The piping installation direction (vertical horizontal) is unrestricted.
· Since the drainage plug is a push operated type, it automatically returns to its original position without having to be returned manually.
· The GD-91R type pressure reduction valve uses parallel threads for connection, and thus piping can be performed easily using cap nuts.
· Valve body and the diaphragm have excellent resistance to chlorinated water.

 
Part Number
GD-56R-80-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,056.00

YTK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 60 Body Material Bronze
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 0.75
Primary Pressure(MPa) 0.1~0.75

Please check the type/dimensions/specifications of the part GD-56R-80-20A in the Pressure Reducing Valve for Water Supply, GD-56R-80 Series series.