1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve for Water Supply, GD-56-80 Series

VALVE

Pressure Reducing Valve for Water Supply, GD-56-80 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,603.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The water pressure reducing valve is used primarily for water supply to a hot water heat exchanger to maintain more than the required water supply pressure in place so that unnecessary water supply pressure is not applied to the heat exchanger can. In addition to the pressure reduction function, the product has a built-in backflow prevention function, negative pressure operation function, pressure balance function and strainer.
[Features]
· Because of pressure balance mechanism in the valve structure, a constant secondary pressure is maintained without being affected by the primary pressure.
· This product integrates a strainer, reverse stop valve and strainer gap and that allows the strainer gap to be removed without using any tools, so maintenance and inspections are easy.
· You can choose the mounting direction (vertical or horizontal) of the pipe.
· The valve body and diaphragm uses synthetic rubber with high chlorine-water resistance and has excellent durability.

 
Part Number
GD-56-80-20A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,603.56

฿ 1,366.87

VALVE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 60 Body Material Bronze
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 0.75
Primary Pressure(MPa) 0.1~0.75

Please check the type/dimensions/specifications of the part GD-56-80-20A in the Pressure Reducing Valve for Water Supply, GD-56-80 Series series.