1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent TV-2 Series for Vapor

YTK VALVE

Air Vent TV-2 Series for Vapor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,204.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ It prevents air from entering the Weber system. Under any type of pressure from light vacuum state to maximum operating pressure, the air is evacuated automatically under a slightly lower temperature than saturated vapor temperature.
▪ Due to the adoption of a hemispherical stainless steel valve, it is protected by using a seal with high protective properties.
▪ Due to its compact shape and light weight, it is easy to install.
▪ It has been proven to work reliably under a temperature that is slightly lower than the saturated vapor temperature of the operating pressure range.

Part Number
TV-2-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,204.96

YTK VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Steam Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 173 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/2B(15A)
Maximum Applicable Pressure Data 0.87

Please check the type/dimensions/specifications of the part TV-2-15A in the Air Vent TV-2 Series for Vapor series.