1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve for Door-to-Door Water Supply for Condominiums, for Use in Residential Complexes, GD-15 / GD-15C Series

Pressure Reducing Valve for Door-to-Door Water Supply for Condominiums, for Use in Residential Complexes, GD-15 / GD-15C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,210.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product enables a quiet water supply, so it can be used as a pressure reducing valve for individual water supply in apartment buildings, etc. Can hold a very stable secondary side pressure on the water supply side pressure fluctuation. Small and light with a built in strainer.

[Features]
• Because the noise of the pressure reduction valve itself has been eliminated, water can be supplied even late at night without issue.
• Because the supplied water pressure has already been adjusted to a standard set pressure, there is no need for on-site pressure adjustment.
• The pressure-balancing valve structure ensures that the pressure on the secondary side is kept constant without being affected by the pressure on primary side.
• Thanks to a built-in strainer, any intermixed trash, sand, etc. is removed, preventing it from getting stuck in the valve area or flowing out to the secondary side.
• The strainer cap can be removed without using tools. Also, because the strainer and the strainer cap are combined into a single unit, it is easy to perform maintenance inspections inside the valve box without leaving the strainer in.
• Thanks to its tightly closed structure, no fluids will escape to the exterior even if the diaphragm is damaged.
• Piping can be mounted in whatever direction you like (horizontally or vertically).

 
Part Number
GD-15-20A
GD-15C-15A
GD-15C-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications

฿ 3,210.46

YTK VALVE 1 Piece(s) 8 Day(s) 3/4B(20A)3/4B(20A)For Housing Complex Use

฿ 3,358.61

YTK VALVE 1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)For Housing Complex Use /with Check Valve

฿ 3,324.10

YTK VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)For Housing Complex Use /with Check Valve

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 60 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.1~1.0