1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door-to-Door Water Supply Pressure Reducing Valve Fitting, JO-36UP/JO-36UV Series

Door-to-Door Water Supply Pressure Reducing Valve Fitting, JO-36UP/JO-36UV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard fitting for the GD-46 / 38 series of pressure reducing valves with bypass for door-to-door water supply in housing complexes.

 
Part Number
JO-36UP-20A
JO-36UV-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 542.69

YTK VALVE 1 Piece(s) 10 Day(s) For P/V or P Core Supported

฿ 508.18

YTK VALVE 1 Piece(s) 9 Day(s) For P/V or V Core Supported

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Fitting Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 60 Connection Type Different Diameter Connection Supply Side, Screw Connection Types G
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A) Control Side, Thread Connection Type R Control Side Naminal Pipe Threads B name (A name) 3/4B(20A)
Maximum Applicable Pressure Data 1