(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fitting with a built-in check valve for the GD-46 / 38 series of pressure reducing valves with bypass for door-to-door water supply in housing complexes.
Part Number |
---|
CV-36UK-20A |
CV-36UL-20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Fluid Temperature (℃) |
---|---|---|---|---|---|---|
฿ 1,155.86 | YTK VALVE | 1 Piece(s) | 10 Day(s) | 60 | ||
฿ 1,344.52 | YTK VALVE | 1 Piece(s) | 10 Day(s) | 40 |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Water | Pressure Relief Valve Shape | Linear Motion Type Diaphragm |
---|---|---|---|---|---|
Max. Applicable Pressure(MPa) | 0.11~1 | Connection Type | Different Diameter Connection | Supply Side, Screw Connection Types | G |
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 1B(25A) | Control Side, Thread Connection Type | Rc | Control Side Naminal Pipe Threads B name (A name) | 3/4B(20A) |
Maximum Applicable Pressure Data | 1 |
How can we improve?
How can we improve?