1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves (Hot and Cold water), GD-41 Series (GD-41-B-25A)

YTK VALVE

Pressure Reducing Valves (Hot and Cold water), GD-41 Series (GD-41-B-25A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Saves space and resources. Stainless steel is used for fluid-contacting parts, fluoropolymer for fluid-contacting surfaces, and special fluorine rubber for rubber parts to provide superior corrosion resistance and durability.

Part Number
GD-41-B-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 22,818.67

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)Red Spring: 0.1 to 0.25

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 90 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Maximum Applicable Pressure Data 2
Primary Pressure(MPa) 0.07~2.0

Please check the type/dimensions/specifications of the part GD-41-B-25A in the Pressure Reducing Valves (Hot and Cold water), GD-41 Series series.

Products with similar specification

Part Number
GD-41-A-25A
GD-41-B-15A
GD-41-B-20A
GD-41-C-15A
GD-41-C-20A
GD-41-C-25A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 23,044.96

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)Yellow Spring: 0.02 to 0.1

฿ 22,818.67

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)Red Spring: 0.1 to 0.25

฿ 22,818.67

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)Red Spring: 0.1 to 0.25

฿ 23,044.96

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)Black Spring: 0.25 to 0.5

฿ 23,044.96

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)Black Spring: 0.25 to 0.5

฿ 23,044.96

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)Black Spring: 0.25 to 0.5