1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves (Hot and Cold water), GD-27-NE Series (GD-27-NE-A-25A)

YTK VALVE

Pressure Reducing Valves (Hot and Cold water), GD-27-NE Series (GD-27-NE-A-25A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Corrosion-resistant materials are used for liquid-exposed parts, providing superior chlorine resistance against tap or hot water while minimizing rust.
· A pressure-balancing valve structure ensures that pressure on the secondary side is kept constant without being affected by pressure on primary side.
· The product includes a sealed structure so there is no external outflow even if the diaphragm is damaged.
· Because internal inspection can be performed by disassembling from one direction on the upper side, maintenance and inspection are easy.
· Pipe mounting direction is unrestricted: horizontal or vertical (however, 125 A and higher can only be mounted horizontally).

Part Number
GD-27-NE-A-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Secondary Pressure
(MPa)

฿ 24,998.86

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 90 Body Material Bronze (NPb processing)
Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange
Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 1.0 or Less