(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Because it is a hanging type direct acting pressure reducing valve, the valve drive unit does not have a sliding part such as an O-ring, so there is no performance degradation caused by wear of the drive unit, and hence durability is excellent.
· The wetted part uses corrosion-resistant material. Hence, there is no need to worry about red water.
· Stainless steel is used for the valve seat, providing excellent abrasion-resistance and durability.
· Due to the attached pressure gauge, special space for product is not required.
· Because a sealed structure is adopted, fluid does not flow out to the outside even if the diaphragm is damaged.
· Since the SY-24 type strainer is directly attached, piping equipment such as nipples is not required.
· The SY-24 type strainer cap seal uses an O-ring, so it can be easily removed (standard screen: 60 mesh).
· You can choose the mounting direction (vertical or horizontal) of the pipe.
Part Number |
---|
GD-24GS-15A |
GD-24GS-20A |
GD-24GS-25A |
GD-24GS-32A |
GD-24GS-40A |
GD-24GS-50A |
GD-24GS-N-20A |
GD-24GS-N-25A |
GD-24GS-N-32A |
GD-24GS-N-40A |
GD-24GS-N-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Applicable Pressure (MPa) | Body Material | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | Maximum Applicable Pressure Data | Primary Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,210.97 | YTK VALVE | 1 Piece(s) | 23 Day(s) | 1.01~2 | [Bronze] Bronze | 1/2B(15A) | 1/2B(15A) | 1.6 | 0.2~1.6 | ||
฿ 13,539.43 | YTK VALVE | 1 Piece(s) | 3 Day(s) | 1.01~2 | [Bronze] Bronze | 3/4B(20A) | 3/4B(20A) | 1.6 | 0.2~1.6 | ||
฿ 17,624.46 | YTK VALVE | 1 Piece(s) | 5 Day(s) | 1.01~2 | [Bronze] Bronze | 1B(25A) | 1B(25A) | 1.6 | 0.2~1.6 | ||
฿ 26,061.41 | YTK VALVE | 1 Piece(s) | 10 Day(s) | 1.01~2 | [Bronze] Bronze | 1 1/4B(32A) | 1 1/4B(32A) | 1.6 | 0.2~1.6 | ||
฿ 37,919.72 | YTK VALVE | 1 Piece(s) | 5 Day(s) | 1.01~2 | [Bronze] Bronze | 1 1/2B(40A) | 1 1/2B(40A) | 1.6 | 0.2~1.6 | ||
฿ 50,158.26 | YTK VALVE | 1 Piece(s) | 10 Day(s) | 1.01~2 | [Bronze] Bronze | 2B(50A) | 2B(50A) | 1.6 | 0.2~1.6 | ||
฿ 14,757.34 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | [Bronze] Bronze (NPb processing) | 3/4B(20A) | 3/4B(20A) | 1 | 0.2~1.0 | ||
฿ 19,190.10 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | [Bronze] Bronze (NPb processing) | 1B(25A) | 1B(25A) | 1 | 0.2~1.0 | ||
฿ 24,488.77 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | [Bronze] Bronze (NPb processing) | 1 1/4B(32A) | 1 1/4B(32A) | 1 | 0.2~1.0 | ||
฿ 35,409.15 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | [Bronze] Bronze (NPb processing) | 1 1/2B(40A) | 1 1/2B(40A) | 1 | 0.2~1.0 | ||
฿ 47,620.29 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | [Bronze] Bronze (NPb processing) | 2B(50A) | 2B(50A) | 1 | 0.2~1.0 |
Loading...
Regulating Valve / Safety Valve Type | Pressure Reducing Valve | Applicable Fluid | Water | Pressure Relief Valve Shape | Linear Motion Type Diaphragm |
---|---|---|---|---|---|
Max. Fluid Temperature(℃) | 80 | Connection Type | Equal Dia. Connection | Supply Side, Screw Connection Types | Rc |
Control Side, Thread Connection Type | Rc |
How can we improve?
How can we improve?