1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves for Hot and Cold Water / Oil/Air, GD-6 Series

Pressure Reducing Valves for Hot and Cold Water / Oil/Air, GD-6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,800.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small, and lightweight, with constant secondary pressure accuracy even at small capacities.

Part Number
GD-6-A-10A
GD-6-A-15A
GD-6-A-25A
GD-6-B-10A
GD-6-B-20A
GD-6-B-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 11,835.06

YTK VALVE 1 Piece(s) 15 Day(s) 3/8B(10A)3/8B(10A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 11,800.55

YTK VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 15,284.81

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 11,800.55

YTK VALVE 1 Piece(s) 9 Day(s) 3/8B(10A)3/8B(10A)0.1 to 0.4 (Nameplate Color: Blue)

฿ 12,289.72

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.1 to 0.4 (Nameplate Color: Blue)

฿ 15,284.81

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.1 to 0.4 (Nameplate Color: Blue)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air / Oil Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 80 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.1~1.0