1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves (Hot and Cold Water, Oil, Air), GD-200/GD-200H Series

YTK VALVE

Pressure Reducing Valves (Hot and Cold Water, Oil, Air), GD-200/GD-200H Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,835.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A high-capacity type that can also handle high pressures. Optimal for use as industrial equipment.

Part Number
GD-200-B-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,835.90

YTK VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water / Air / Oil Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 80 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 1 1/4B(32A) Control Side, Flange Connection Type JIS 10K Flange
Control Side Nominal The Pipe Flange B name(A name) 1 1/4B(32A) Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 1.0 or Less
Secondary Pressure(MPa) 0.26~0.7

Please check the type/dimensions/specifications of the part GD-200-B-32A in the Pressure Reducing Valves (Hot and Cold Water, Oil, Air), GD-200/GD-200H Series series.