Pressure Reducing Valve (For Steam / Low Pressure) GP-1000 Series

Brand :
YOSHITAKE

Caution

    Product Description

    This type uses a piston for the main valve operation section
    [Features]
    · Complies with SHASE-S106 pressure reducing valve (The Society of Heating, Air-Conditioning and Sanitary Engineers of Japan) standards.
    · Because the main valve has a spherical shape, it has excellent sealing performance and the leakage amount from valve seat has significantly reduced (compliant with ANSI class IV).
    · Operability and durability are greatly improved compared to conventional pressure reducing valves.

    Features

    ●Pilot type pressure reducing valve pursuing high performance, high-quality and durability. 
    ●It conforms to the standard of SHASE-S106 pressure reducing valve(air conditioning and sanitary engineering society).

    Usage

    ●Applicable Fluid: Steam. 
    ●Building facilities, air conditioning equipment, industrial equipment.

    Specification

    ●Primary Pressure: 0.1 to 1.0MPa 
    ●Secondary Pressure: 0.05 to 0.9MPa 
    ●Max Pressure Reduction Ratio: 20: 1 
    ●Max Temperature: 220°C 
    ●Connection Method: JIS 10KFF Flange

    Materials

    ●Main Body: Spheroidal Graphite Cast Iron(FCD450)
    ●Valve Body/Valve Seat: Stainless Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pressure Reducing Valve (For Steam / Low Pressure) GP-1000 Series | YOSHITAKE | MISUMI Thailand