1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve (Steam), GP-1000H Series (Part Number)

Pressure Reducing Valve (Steam), GP-1000H Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,508.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Responds very sharply to changes in flow rate due to pressure fluctuations on the primary side, making it possible to retain a constant pressure on the secondary side.
· Pressure adjustment can be easily performed with a wide range of set pressures.
· The SHASE-S106 pressure-reducing valve is compliant with (Air Conditioning and Health Engineering Society) standards.

Part Number
GP-1000H-50A
GP-1000H-B-15A
GP-1000H-B-20A
GP-1000H-B-25A
GP-1000H-B-32A
GP-1000H-B-65A
GP-1000H-B-80A
GP-1000H-B-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Specifications

฿ 43,762.70

YTK VALVE 1 Piece(s) 9 Day(s) 2B(50A)2B(50A)Low Pressure Type

฿ 23,508.01

YTK VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)High Pressure Type

฿ 23,703.41

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)High Pressure Type

฿ 30,058.67

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)High Pressure Type

฿ 31,277.02

YTK VALVE 1 Piece(s) 9 Day(s) 1 1/4B(32A)1 1/4B(32A)High Pressure Type

฿ 62,292.45

YTK VALVE 1 Piece(s) 9 Day(s) 2 1/2B(65A)2 1/2B(65A)High Pressure Type

฿ 90,895.71

YTK VALVE 1 Piece(s) 9 Day(s) 3B(80A)3B(80A)High Pressure Type

฿ 145,491.17

YTK VALVE 1 Piece(s) 9 Day(s) 4B(100A)4B(100A)High Pressure Type

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 16K Flange Control Side, Flange Connection Type JIS 16K Flange Maximum Applicable Pressure Data 1.6
Primary Pressure(MPa) 0.1~1.6