1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves (Steam), GD-6N Series (GD-6N-B-15A)

YTK VALVE

Pressure Reducing Valves (Steam), GD-6N Series (GD-6N-B-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small, and lightweight, with constant secondary pressure accuracy even at small capacities. · The valve body and valve seat have superior durability thanks to the use of stainless steel.

[Features]
Constant secondary pressure accuracy does not change even at small capacities.
· Compact and lightweight.
· The valve body and valve seat have superior durability thanks to the use of stainless steel.
· A screen (60 mesh) is built in to protect the valve body and seat from foreign material, pipe scales, and pipe chips.

Part Number
GD-6N-B-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 11,753.39

YTK VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.1 to 0.4 (Nameplate Color: Blue)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 1.0 or Less

Please check the type/dimensions/specifications of the part GD-6N-B-15A in the Pressure Reducing Valves (Steam), GD-6N Series series.

Products with similar specification

Part Number
GD-6N-A-15A
GD-6N-A-20A
GD-6N-A-25A
GD-6N-B-10A
GD-6N-B-20A
GD-6N-B-25A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 11,753.39

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 12,218.97

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 15,177.82

1 Piece(s) 15 Day(s) 1B(25A)1B(25A)0.02 to 0.1 (Nameplate Color: Yellow)

฿ 11,753.39

1 Piece(s) 9 Day(s) 3/8B(10A)3/8B(10A)0.1 to 0.4 (Nameplate Color: Blue)

฿ 12,218.97

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.1 to 0.4 (Nameplate Color: Blue)

฿ 15,143.31

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.1 to 0.4 (Nameplate Color: Blue)